Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 10 mL Class A Certified and Serialized Volumetric Flasks, with Glass Standard Taper Stopper
Product Number5680-10

Learn More

These 10 mL PYREX® volumetric flasks are calibrated to Class A tolerances in accordance with ASTM E-542 and E-288. Each flask is individually serialized and comes with an accessible Certificate of Identification and Capacity, traceable to NIST standards (available online). Supplied with No. 9 Standard Taper glass stoppers. For replacement stoppers see No. 7650. The graduation line is sharp and permanent and large white block letters make the inscription easy to read.
Tested and calibrated in an ISO/IEC 17025 certified laboratory.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 5680-10 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 10 mL |
Flask Shape | Flat bottom |
Top Style | Standard Taper Stopper |
Neck Style | Long |
Stopper Style | Hollow glass |
Accuracy Class | Serialized/Certified Class A |
Feature | Reusable |
Tolerance | 0.02 mL |
Standard Taper Stopper No. | 9 |
Height | 99 mm (approx.) |
O.D. | 28 mm (approx.) |
Flask Style | Volumetric |
- Quality Certificate - Lot No.15525543
- Quality Certificate - Lot No.07225002
- Quality Certificate - Lot No.00825037
- Quality Certificate - Lot No.28624004
- Quality Certificate - Lot No.22324019
- Quality Certificate - Lot No.20724020
- Quality Certificate - Lot No.17424022
- Quality Certificate - Lot No.13124001
- Quality Certificate - Lot No.07124028
- Quality Certificate - Lot No.35623033
- Quality Certificate - Lot No.27923028
- Quality Certificate - Lot No.18523035
- Quality Certificate - Lot No.17523015