Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 10 mL Class A Volumetric Flask with Polyethylene Snap-Cap
Product Number5580-10
These 10 mL Class A PYREX® volumetric flasks have machine-blown bodies to which are sealed heavy-beaded, heavy-tubing necks, tooled for No. 10 polyethylene snap-caps. For replacement snap-caps see No. 7666. The graduation line is sharp and permanent. Large white block letters make the inscription easy to read. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 5580-10 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 10 mL |
| Flask Shape | Flat bottom |
| Top Style | Heavy duty rim |
| Neck Style | Long |
| Stopper Style | No stopper |
| Accuracy Class | Class A |
| Feature | Reusable |
| Tolerance | 0.02 mL |
| Cap Style | Snap cap |
| Cap Material | High density polyethylene |
| Snap Cap No. | 10 |
| Height | 78 mm (approx.) |
| O.D. | 28 mm (approx.) |
| Flask Style | Volumetric |
| Cap Color | Blue |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01426059
- Quality Certificate - Lot No.31725010
- Quality Certificate - Lot No.06625036
- Quality Certificate - Lot No.01025017
- Quality Certificate - Lot No.22724513
- Quality Certificate - Lot No.13024024
- Quality Certificate - Lot No.09324007
- Quality Certificate - Lot No.07924021
- Quality Certificate - Lot No.04324030
- Quality Certificate - Lot No.01924003
- Quality Certificate - Lot No.33423002
- Quality Certificate - Lot No.27223038