Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 100 mL Class A Volumetric Flask with Polyethylene Snap-Cap
Product Number5580-100
These 100 mL Class A PYREX® volumetric flasks have machine-blown bodies to which are sealed heavy-beaded, heavy-tubing necks, tooled for No. 100 polyethylene snap-caps. For replacement snap-caps see No. 7666. The graduation line is sharp and permanent. Large white block letters make the inscription easy to read. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 5580-100 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 100 mL |
| Flask Shape | Flat bottom |
| Top Style | Heavy duty rim |
| Neck Style | Long |
| Stopper Style | No stopper |
| Accuracy Class | Class A |
| Feature | Reusable |
| Tolerance | 0.08 mL |
| Cap Style | Snap cap |
| Cap Material | High density polyethylene |
| Snap Cap No. | 100 |
| Height | 160 mm (approx.) |
| O.D. | 60 mm (approx.) |
| Flask Style | Volumetric |
| Cap Color | Blue |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33125011
- Quality Certificate - Lot No.28125030
- Quality Certificate - Lot No.21325017
- Quality Certificate - Lot No.09925001
- Quality Certificate - Lot No.01025006
- Quality Certificate - Lot No.31124206
- Quality Certificate - Lot No.25624008
- Quality Certificate - Lot No.23524095
- Quality Certificate - Lot No.13624215
- Quality Certificate - Lot No.08024238
- Quality Certificate - Lot No.01224013
- Quality Certificate - Lot No.34823058
- Quality Certificate - Lot No.33123045
- Quality Certificate - Lot No.28423003
- Quality Certificate - Lot No.24123007
- Quality Certificate - Lot No.19423039
- Quality Certificate - Lot No.10323057
- Quality Certificate - Lot No.07223024
- Quality Certificate - Lot No.01423014
- Quality Certificate - Lot No.31322019
- Quality Certificate - Lot No.27922010
- Quality Certificate - Lot No.19622015
- Quality Certificate - Lot No.12222054
- Quality Certificate - Lot No.33521024
- Quality Certificate - Lot No.32121041
- Quality Certificate - Lot No.27921061
- Quality Certificate - Lot No.08621001
- Quality Certificate - Lot No.24519018
- Quality Certificate - Lot No.17619034
- Quality Certificate - Lot No.12319077