Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 250 mL Class A Volumetric Flask with Polyethylene Snap-Cap
Product Number5580-250

These 250 mL Class A PYREX® volumetric flasks have machine-blown bodies to which are sealed heavy-beaded, heavy-tubing necks, tooled for No. 250 polyethylene snap-caps. For replacement snap-caps see No. 7666. The graduation line is sharp and permanent. Large white block letters make the inscription easy to read. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 5580-250 |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 250 mL |
Flask Shape | Flat bottom |
Top Style | Heavy duty rim |
Neck Style | Long |
Stopper Style | No stopper |
Accuracy Class | Class A |
Feature | Reusable |
Tolerance | 0.12 mL |
Cap Style | Snap cap |
Cap Material | High density polyethylene |
Snap Cap No. | 250 |
Height | 225 mm (approx.) |
O.D. | 78 mm (approx.) |
Flask Style | Volumetric |
Cap Color | Blue |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15125021
- Quality Certificate - Lot No.32624019
- Quality Certificate - Lot No.28824016
- Quality Certificate - Lot No.25024004
- Quality Certificate - Lot No.04824014
- Quality Certificate - Lot No.01724028
- Quality Certificate - Lot No.27523024
- Quality Certificate - Lot No.11823038
- Quality Certificate - Lot No.08123052
- Quality Certificate - Lot No.05123008
- Quality Certificate - Lot No.29322050
- Quality Certificate - Lot No.06022030
- Quality Certificate - Lot No.33521014
- Quality Certificate - Lot No.29521007
- Quality Certificate - Lot No.10520050
- Quality Certificate - Lot No.07220058
- Quality Certificate - Lot No.02820001
- Quality Certificate - Lot No.30519022
- Quality Certificate - Lot No.26219040
- Quality Certificate - Lot No.23819001
- Quality Certificate - Lot No.14419008
- Quality Certificate - Lot No.08719011
- Quality Certificate - Lot No.35418010
- Quality Certificate - Lot No.28118042
- Quality Certificate - Lot No.21518063
- Quality Certificate - Lot No.15818010
- Quality Certificate - Lot No.00218011
- Quality Certificate - Lot No.28617003
- Quality Certificate - Lot No.21217009
- Quality Certificate - Lot No.11017024