Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 2L Class A Volumetric Flask with Polyethylene Snap-Cap
Product Number5580-2L

These 2L Class A PYREX® volumetric flasks have machine-blown bodies to which are sealed heavy-beaded, heavy-tubing necks, tooled for No. 2000 polyethylene snap-caps. For replacement snap-caps. see No. 7666. The graduation line is sharp and permanent. Large white block letters make the inscription easy to read. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 5580-2L |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Capacity | 2000 mL |
Flask Shape | Flat bottom |
Top Style | Heavy duty rim |
Neck Style | Long |
Stopper Style | No stopper |
Accuracy Class | Class A |
Feature | Reusable |
Tolerance | 0.5 mL |
Cap Style | Snap cap |
Cap Material | High density polyethylene |
Snap Cap No. | 2000 |
Height | 357 mm (approx.) |
O.D. | 158 mm (approx.) |
Flask Style | Volumetric |
Cap Color | Blue |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22825013
- Quality Certificate - Lot No.16325029
- Quality Certificate - Lot No.30924008
- Quality Certificate - Lot No.26824023
- Quality Certificate - Lot No.22224037
- Quality Certificate - Lot No.14624007
- Quality Certificate - Lot No.32123012
- Quality Certificate - Lot No.17323032
- Quality Certificate - Lot No.14323012
- Quality Certificate - Lot No.01923053
- Quality Certificate - Lot No.31922082
- Quality Certificate - Lot No.34221019
- Quality Certificate - Lot No.30121014
- Quality Certificate - Lot No.25621015
- Quality Certificate - Lot No.15121021
- Quality Certificate - Lot No.11321069
- Quality Certificate - Lot No.06421041
- Quality Certificate - Lot No.01820015
- Quality Certificate - Lot No.24119082
- Quality Certificate - Lot No.16119041
- Quality Certificate - Lot No.00419042
- Quality Certificate - Lot No.27018011
- Quality Certificate - Lot No.09618051
- Quality Certificate - Lot No.01218033
- Quality Certificate - Lot No.13517032
- Quality Certificate - Lot No.03217015
- Quality Certificate - Lot No.04016016
- Quality Certificate - Lot No.31315015
- Quality Certificate - Lot No.23015037