Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 50 mL Class A Volumetric Flask with Polyethylene Snap-Cap
Product Number5580-50

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 50 mL Class A PYREX® volumetric flasks have machine-blown bodies to which are sealed heavy-beaded, heavy-tubing necks, tooled for No. 50 polyethylene snap-caps. For replacement snap-caps see No. 7666. The graduation line is sharp and permanent. Large white block letters make the inscription easy to read. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 5580-50 |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 50 mL |
Flask Shape | Flat bottom |
Top Style | Heavy duty rim |
Neck Style | Long |
Stopper Style | No stopper |
Accuracy Class | Class A |
Feature | Reusable |
Tolerance | 0.05 mL |
Cap Style | Snap cap |
Cap Material | High density polyethylene |
Snap Cap No. | 50 |
Height | 130 mm (approx.) |
O.D. | 51 mm (approx.) |
Flask Style | Volumetric |
Cap Color | Blue |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.13925026
- Quality Certificate - Lot No.08025032
- Quality Certificate - Lot No.22824011
- Quality Certificate - Lot No.18624001
- Quality Certificate - Lot No.06124061
- Quality Certificate - Lot No.01924007
- Quality Certificate - Lot No.28423004
- Quality Certificate - Lot No.18923014
- Quality Certificate - Lot No.09423029
- Quality Certificate - Lot No.08123054
- Quality Certificate - Lot No.03923016
- Quality Certificate - Lot No.23122026
- Quality Certificate - Lot No.18322002
- Quality Certificate - Lot No.17122019
- Quality Certificate - Lot No.09122018
- Quality Certificate - Lot No.30721047
- Quality Certificate - Lot No.23821025