PYREX® 200 mL Class A Volumetric Flasks with PYREX® Glass Standard Taper Stopper
Product Number5640-200
(This is the suggested replacement for 5646-200)
These PYREX® 200 mL volumetric flasks provide improved lab convenience, broad selection and precise volume measurement. The strength of these flasks has been increased appreciably through machine-blown bodies to which are sealed heavy-tubing necks tooled for No. 13 Standard Taper glass stoppers. The graduation line is sharp and permanent and large white block letters make the inscription easy to read. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| Product Number | 5640-200 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 200 mL |
| Flask Shape | Flat bottom |
| Top Style | Standard Taper Stopper |
| Neck Style | Long |
| Stopper Style | Hollow glass |
| Accuracy Class | Class A |
| Feature | Reusable |
| Tolerance | 0.1 mL |
| Standard Taper Stopper No. | 13 |
| Height | 214 mm (approx.) |
| O.D. | 74 mm (approx.) |
| Flask Style | Volumetric |
| Flask Feature | Heavy duty |
- Quality Certificate - Lot No.06826039
- Quality Certificate - Lot No.00926016
- Quality Certificate - Lot No.31125110
- Quality Certificate - Lot No.25225010
- Quality Certificate - Lot No.21725051
- Quality Certificate - Lot No.18925032
- Quality Certificate - Lot No.15725031
- Quality Certificate - Lot No.01325032
- Quality Certificate - Lot No.34224013
- Quality Certificate - Lot No.30324008
- Quality Certificate - Lot No.24124008
- Quality Certificate - Lot No.14124063
- Quality Certificate - Lot No.11024046
- Quality Certificate - Lot No.33223004
- Quality Certificate - Lot No.28523049
- Quality Certificate - Lot No.21023010
- Quality Certificate - Lot No.17923026
- Quality Certificate - Lot No.13723137
- Quality Certificate - Lot No.10123015
- Quality Certificate - Lot No.06823034
- Quality Certificate - Lot No.05123049
- Quality Certificate - Lot No.00523044