
PYREX® 500 mL Short Neck Boiling Flask, Flat Bottom, 24/40 Standard Taper Joint
Product Number4100-500

(This is the suggested replacement for 4080-500.)
These 500 mL PYREX® flat bottom boiling flasks have full length outer 24/40 Standard Taper joints, but with shorter necks. They are carefully designed and manufactured from No. 7740 borosilicate glass. Wall thicknesses are carefully controlled to provide the proper balance between thermal expansion and mechanical strength for greater shock resistance. Their excellent chemical durability results in contamination-free results and long life under the toughest lab conditions. The normal working temperature for PYREX® boiling flasks is 230°C. Adapter Nos. 8800, 8820 and 8825 are used to connect flasks with different size joints, thus allowing numerous combinations for diverse assemblies.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 4100-500 |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 500 mL |
Flask Shape | Flat bottom |
Top Style | Standard Taper Joint |
Neck Style | Short |
Stopper Style | No stopper |
Feature | Reusable |
Standard Taper Joint | 24/40 |
Height | 155 mm (approx.) |
O.D. | 103 mm (approx.) |
Flask Style | Boiling |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24625006
- Quality Certificate - Lot No.21625017
- Quality Certificate - Lot No.21025110
- Quality Certificate - Lot No.12225028
- Quality Certificate - Lot No.11525031
- Quality Certificate - Lot No.05625004
- Quality Certificate - Lot No.33324080
- Quality Certificate - Lot No.21524027
- Quality Certificate - Lot No.20524009
- Quality Certificate - Lot No.12724004
- Quality Certificate - Lot No.09224082
- Quality Certificate - Lot No.06224004
- Quality Certificate - Lot No.04324008
- Quality Certificate - Lot No.00524042
- Quality Certificate - Lot No.35323001
- Quality Certificate - Lot No.30523002
- Quality Certificate - Lot No.27723059
- Quality Certificate - Lot No.17123248
- Quality Certificate - Lot No.14923026
- Quality Certificate - Lot No.10123047
- Quality Certificate - Lot No.03323025
- Quality Certificate - Lot No.01723155
- Quality Certificate - Lot No.31222012
- Quality Certificate - Lot No.24822010
- Quality Certificate - Lot No.22722050
- Quality Certificate - Lot No.15822008
- Quality Certificate - Lot No.13722125
- Quality Certificate - Lot No.06922004
- Quality Certificate - Lot No.05322458
- Quality Certificate - Lot No.27821011