Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 2L Economy Volumetric Flasks, Glass Standard Taper Stopper
Product Number5641-2L
Learn More
Economy flasks designed for those that do not require the precision accuracy of our Class A capacity flasks. Capacity tolerances are twice those specified for Class A volumetric ware. The graduation line is sharp and permanent; large white block letters make inscriptions easy to read. Supplied with interchangeable standard taper ground glass stoppers.
For stopper only, see Cat. No. 7650.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 5641-2L |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Capacity | 2000 mL |
Flask Shape | Flat bottom |
Top Style | Standard Taper Stopper |
Neck Style | Long |
Stopper Style | No stopper |
Accuracy Class | Class B |
Feature | Reusable |
Tolerance | 1 mL |
Standard Taper Stopper No. | 27 |
Height | 388 mm (approx.) |
O.D. | 161 mm (approx.) |
Flask Style | Volumetric |
Flask Feature | Economy |
- Quality Certificate - Lot No.30924007
- Quality Certificate - Lot No.26824003
- Quality Certificate - Lot No.14624005
- Quality Certificate - Lot No.11424003
- Quality Certificate - Lot No.32123011
- Quality Certificate - Lot No.31922083
- Quality Certificate - Lot No.16522009
- Quality Certificate - Lot No.06322050
- Quality Certificate - Lot No.34221017
- Quality Certificate - Lot No.26520003
- Quality Certificate - Lot No.21920015
- Quality Certificate - Lot No.24119015
- Quality Certificate - Lot No.13117050
- Quality Certificate - Lot No.29516032
- Quality Certificate - Lot No.22915049
- Quality Certificate - Lot No.18315005
- Quality Certificate - Lot No.12715018
- Quality Certificate - Lot No.02715015
- Quality Certificate - Lot No.15814016
- Quality Certificate - Lot No.12014259
- Quality Certificate - Lot No.05514026
- Quality Certificate - Lot No.35413008
- Quality Certificate - Lot No.15813030
- Quality Certificate - Lot No.32112038
- Quality Certificate - Lot No.20212019
- Quality Certificate - Lot No.08412010
- Quality Certificate - Lot No.31411018
- Quality Certificate - Lot No.20611006
- Quality Certificate - Lot No.10911003
- Quality Certificate - Lot No.02711036