PYREXPLUS® Coated 2L Class A Volumetric Flask with Glass Standard Taper Stopper
Product Number65640-2L
These 2L Class A PYREXPLUS(r)-coated volumetric flasks feature a protective PVC coating for longer product life and safety. Protective coating helps prevent glass from shattering and reduces spills. Flasks are autoclavable (121°C) and resistant to thermal shock. The strength of these flasks has been increased appreciably through machine-blown bodies to which are sealed heavy-tubing necks tooled for No. 27 Standard Taper glass stoppers. For replacement stoppers see No. 7650. The graduation line is sharp and permanent and large white block letters make the inscription easy to read. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 65640-2L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 2 / Cs |
| Brand | PYREX® |
| Capacity | 2000 mL |
| Flask Shape | Flat bottom |
| Top Style | Standard Taper Stopper |
| Neck Style | Long |
| Stopper Style | Hollow glass |
| Accuracy Class | Class A |
| Feature | Reusable |
| Tolerance | 0.5 mL |
| Standard Taper Stopper No. | 27 |
| Height | 357 mm (approx.) |
| O.D. | 158 mm (approx.) |
| Flask Style | Volumetric |
| Flask Feature | PYREXPLUS coated |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.04126021
- Quality Certificate - Lot No.00526012
- Quality Certificate - Lot No.30825083
- Quality Certificate - Lot No.24525059
- Quality Certificate - Lot No.22725007
- Quality Certificate - Lot No.19025068
- Quality Certificate - Lot No.15825005
- Quality Certificate - Lot No.15924004
- Quality Certificate - Lot No.02224007
- Quality Certificate - Lot No.05523014
- Quality Certificate - Lot No.00223005
- Quality Certificate - Lot No.33922061
- Quality Certificate - Lot No.31322017
- Quality Certificate - Lot No.24422050
- Quality Certificate - Lot No.22822007
- Quality Certificate - Lot No.11122018
- Quality Certificate - Lot No.31219034
- Quality Certificate - Lot No.28919043
- Quality Certificate - Lot No.20319001
- Quality Certificate - Lot No.01119047
- Quality Certificate - Lot No.31218004
- Quality Certificate - Lot No.16018009
- Quality Certificate - Lot No.07518048
- Quality Certificate - Lot No.14217021
- Quality Certificate - Lot No.04117004
- Quality Certificate - Lot No.00617124
- Quality Certificate - Lot No.15616025
- Quality Certificate - Lot No.05016036
- Quality Certificate - Lot No.00716061
- Quality Certificate - Lot No.23215053