Axygen® 96-well tips, 25µL, Liquid Level Sensing, Filtered, Sterile, SLAS Rack
产品编号RRF-25-CBK-R-S
The Axygen brand offers a comprehensive line of tips for Revvity (formerly PerkinElmer) automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered and filtered. Clear and Conductive Black polypropylene tips are available in 96-well format designed for Revvity (formerly PerkinElmer) Janus®/MultiProbe Variospan-1, 4, 8 head.
- 25 µL Liquid Level Sensing Tips
- 96 Tip format
- Conductive Black Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- With aerosol-resistant filters
- Sterile
- Compatibility: Revvity (formerly PerkinElmer) Janus®/MultiProbe Variospan-1, 4, 8 head
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | RRF-25-CBK-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Series | RR |
| Tip Feature | Conductive |
| Tip Shape | Round |
| Tip | Standard |
| Compatibility | Revvity (formerly PerkinElmer) |
| Use With Model | Revvity (formerly PerkinElmer) |
| Packaging | SBS Rack |
| Packaging Configuration | Single Rack |
| Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Pcs./Cs | 50 Racks/Case |
| Maximum Volume/Well | 25 µL |
| Filter | Yes |
| Filter Material | Polyethylene |
| Sterile | Yes |
| Surface Category | Liquid Level Sensing |
| Autoclavable | No |
| Color | Black |
产品规格文件
可用的证书
- 质量证书 – 批号 29218038
- 质量证书 – 批号 23318090
- 质量证书 – 批号 23218073
- 质量证书 – 批号 23218023
- 质量证书 – 批号 22618022
- 质量证书 – 批号 22518028
- 质量证书 – 批号 22318010
- 质量证书 – 批号 22218015
- 质量证书 – 批号 22118016
- 质量证书 – 批号 22018016
- 质量证书 – 批号 12618005
- 质量证书 – 批号 12418004
- 质量证书 – 批号 12318003
- 质量证书 – 批号 12218002
- 质量证书 – 批号 11918001
- 质量证书 – 批号 34317004
- 质量证书 – 批号 34217003
- 质量证书 – 批号 34117002
- 质量证书 – 批号 33917001
- 质量证书 – 批号 26416280
- 质量证书 – 批号 20416280
- 质量证书 – 批号 14916280
- 质量证书 – 批号 30815280
- 质量证书 – 批号 14715280
- 质量证书 – 批号 14115280
- 质量证书 – 批号 09315280
- 质量证书 – 批号 05115280
- 质量证书 – 批号 01214280
- 质量证书 – 批号 34013280
- 质量证书 – 批号 Generic