text.skipToContent text.skipToNavigation

Axygen® PCR Tubes and Caps

E-mail

Axygen thin wall PCR strip tubes are designed to fit a variety of thermal cyclers. The consistent and ultra-thin wall of the PCR tube allows precise thermal transfer. An even insertion cap ensures a tight fit to reduce evaporation. The PCR Strip tubes are available in an assortment of colors.

Optical flat cap strips feature ultra-clear upper surfaces, ideal for fluorescent luminescent and real-time PCR applications. They offer a light transmittance that is 75% higher than with standard strip caps. Made to seal tube strips and 96-well microplates.

Choose your specification

Surface Treatment
Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
PCR-02-A Axygen® 0.2 mL Thin Wall PCR Tubes with Flat Cap, Assorted Colors, Nonsterile   1000 / Pk     10000 / Cs     Axygen®   N/A per case
PCR-02-C Axygen® 0.2 mL Thin Wall PCR Tubes with Flat Cap, Clear, Nonsterile   1000 / Pk     10000 / Cs     Axygen®   N/A per case
PCR-02-NC Axygen® 0.2 mL Thin Wall PCR Tubes without Cap, Clear, Nonsterile   1000 / Pk     10000 / Cs     Axygen®   N/A per case
PCR-02D-A Axygen® 0.2 mL Thin Wall PCR Tubes with Domed Cap, Assorted Colors, Nonsterile   1000 / Pk     10000 / Cs     Axygen®   N/A per case
PCR-02D-C Axygen® 0.2 mL Thin Wall PCR Tubes with Domed Cap, Clear, Nonsterile   1000 / Pk     10000 / Cs     Axygen®   N/A per case