PYREX® 125 mL Gas Washing Bottle with Extra Coarse Fritted Disc
Product Number31760-125EC
These 125 mL PYREX® gas washing bottles provide an inexpensive but effective method for washing and drying gases. These bottles have large hexagonal bases for stability. Sidearm tubulations are 8mm O.D. A 40/50 Standard Taper stopper is used to seal the top to the base. These bottles are a very effective way to humidify carbon dioxide-air mixtures for maintaining high humidity in gassed cell culture incubators. The gas enters the bottle through the top of the central vertical tube, the lower end of which is fritted and below the surface of the washing medium. After bubbling through the medium, the gas is removed via the sidearm of the bottle stopper. The Standard Taper stopper incorporates a tube with a 20mm diameter extra coarse fritted disc as the distributor. The fritted disc provides greater efficiency and more uniform dispersion of gas bubbles for complete absorption. This extra coarse frit has a nominal pore distribution of 170 to 220 µm. Please check the Guide to Selecting and Using Fritted Glassware in our Technical Information Listing for additional information on fritted ware.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 31760-125EC |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 125 mL |
| Bottle Style | Gas washing |
| Neck Style | Long |
| Top Style | Standard Taper Joint |
| Bottle Shape | Cylindrical |
| Stopper Style | Hollow glass |
| Standard Taper Joint | 24/12 |
| Porosity | Extra coarse |
| Feature | Reusable |
| Height | 50 mm (approx.) |
| Height With Stopper | 300 mm (approx.) |
| Height Without Stopper | 250 mm (approx.) |
| O.D. | 25 mm (approx.) |
| Disc Diameter | 20 mm (approx.) |
| Inlet Outlet Tube O.D. | 8 mm (approx.) |
| Weight | 21 g (approx.) |
| Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25724035
- Quality Certificate - Lot No.08618126
- Quality Certificate - Lot No.03318453
- Quality Certificate - Lot No.00818077
- Quality Certificate - Lot No.11517001
- Quality Certificate - Lot No.28913001
- Quality Certificate - Lot No.12013001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.12345678