These bottles have a large hexagonal base for stability. The fritted disc provides greater efficiency and more uniform dispersion of gas bubbles for complete absorption. Tubulation O.D. is approximately 8 mm.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
These bottles have a large hexagonal base for stability. The fritted disc provides greater efficiency and more uniform dispersion of gas bubbles for complete absorption. Tubulation O.D. is approximately 8 mm.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | |
---|---|---|---|---|---|---|
31760-125C | PYREX® 125 mL Gas Washing Bottle with Coarse Fritted Disc | 1 / Pk | 1 / Cs | PYREX® | per case | |
31760-125EC | PYREX® 125 mL Gas Washing Bottle with Extra Coarse Fritted Disc | 1 / Pk | 1 / Cs | PYREX® | per case | |
31760-250C | PYREX® 250 mL Gas Washing Bottle with Coarse Fritted Disc | 1 / Pk | 1 / Cs | PYREX® | per case | |
31760-250EC | PYREX® 250 mL Gas Washing Bottle with Extra Coarse Fritted Disc | 1 / Pk | 1 / Cs | PYREX® | per case | |
31760-500C | PYREX® 500 mL Gas Washing Bottle with Coarse Fritted Disc | 1 / Pk | 1 / Cs | PYREX® | per case | |
31760-500EC | PYREX® 500 mL Gas Washing Bottle with Extra Coarse Fritted Disc | 1 / Pk | 1 / Cs | PYREX® | per case | |
31760-500ES | PYREX® Gas Washing Stopper with Extra Coarse Fritted Disc | 1 / Pk | 1 / Cs | PYREX® | per case | |
31760-500S | PYREX® Gas Washing Stopper with Coarse Fritted Disc | 1 / Pk | 1 / Cs | PYREX® | per case |