Corning® Chemistry Kit with 14/20 Standard Taper Joint Components
Product Number6949K
This Corning® kit is similar to No. 6949E, except the components have a 14/20 Standard Taper joint. The PYREX® kit components are held in foam within a polyethylene case. The case is approximately 130mm x 256mm x 343mm. For more detail on individual components of the kit or to reorder replacement parts, refer to the specific catalog numbers. -190mm Distilling Column (2155-14). -190mm West Condenser (2705-14). -25 mL Round Bottom Boiling Flask (4321A-25). -50 mL Round Bottom Boiling Flask (4321A-50). -100 mL Round Bottom Boiling Flask (4321A-100)~~250 mL Round Bottom Boiling Flask (4321A-250)~~500 mL Round Bottom Flask (4321A-500 )~~125 mL Pear-Shaped Separatory Funnel (6412A-125). -PYREX® Stopper, (7575-14). -Bleed Tube (7815-19). -Adapter Tube w/Thermometer Opening (8821-14). -Rubber Thermometer Holder (7715). -Vacuum Connecting Tube (8947-14 ). -3-Way Connecting Tube (9050-14). -Claisen Connecting Tube (9050-14). -Polyethylene Kit Box Only (6949E-BO). -Foam Insert Only (6949E-IO)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 6949K |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.00625034
- Quality Certificate - Lot No.05923011
- Quality Certificate - Lot No.02423001
- Quality Certificate - Lot No.22222001
- Quality Certificate - Lot No.13320001
- Quality Certificate - Lot No.00720058
- Quality Certificate - Lot No.32419005
- Quality Certificate - Lot No.30716016
- Quality Certificate - Lot No.34515027
- Quality Certificate - Lot No.31015045
- Quality Certificate - Lot No.28115031
- Quality Certificate - Lot No.21215001
- Quality Certificate - Lot No.11715032
- Quality Certificate - Lot No.04715016
- Quality Certificate - Lot No.01615028
- Quality Certificate - Lot No.09913001
- Quality Certificate - Lot No.06513175
- Quality Certificate - Lot No.34212053
- Quality Certificate - Lot No.27712006
- Quality Certificate - Lot No.34111058
- Quality Certificate - Lot No.02611043
- Quality Certificate - Lot No.00411005
- Quality Certificate - Lot No.16110010
- Quality Certificate - Lot No.15210011
- Quality Certificate - Lot No.10310026
- Quality Certificate - Lot No.05810035
- Quality Certificate - Lot No.01610031
- Quality Certificate - Lot No.22909009
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.6949K