PYREX® 10.5L Large Top Desiccator with 24/29 Standard Taper Stopcock
Product Number3121-250
(This is the suggested replacement for 3120-250 and 3100-250)
This 10.5L PYREX® desiccators has a rugged 24/29 Standard Taper external sleeves with tooled hose connections that serves as the stopcock. They are designed so that its manipulation is not affected by the vacuum. To introduce vacuum into the desiccator, loosen the stopcock to disengage the PTFE plug from contact with the glass. A half turn from this position closes the desiccator. This design eliminates the need for grease. The tubulation O.D. is approximately 12mm. Bowl capacity is 10,500 mL.
For replacement bowl, see No. 3081-250LO; for cover, see No. 3121-250CO; for replacement stopcock, see Cat. No. 3121-STPK.
Warning: Do not heat or subject to pressure. Rated 1- atmosphere vacuum.
| Product Number | 3121-250 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 10.5 L (approx.) |
| Chamber Depth | 120 mm (approx.) |
| Desiccator Style | Vacuum |
| Feature | Reusable |
| Height | 344 mm (approx.) |
| I.D. of Ground Flange | 273.5 mm (approx.) |
| Recommended Plate Diameter | 230 mm (approx.) |
PYREX® Replacement Cover for 10.5L Large Top Desiccator using 24/29 Standard Taper Stopcock
3121-250CO- Quality Certificate - Lot No.33423001
- Quality Certificate - Lot No.14323001
- Quality Certificate - Lot No.05423001
- Quality Certificate - Lot No.32622001
- Quality Certificate - Lot No.17522001
- Quality Certificate - Lot No.35621001
- Quality Certificate - Lot No.28521001
- Quality Certificate - Lot No.02521001
- Quality Certificate - Lot No.33820001
- Quality Certificate - Lot No.13320001
- Quality Certificate - Lot No.01720001
- Quality Certificate - Lot No.33119001
- Quality Certificate - Lot No.28119001
- Quality Certificate - Lot No.19819001
- Quality Certificate - Lot No.07719001
- Quality Certificate - Lot No.35218001
- Quality Certificate - Lot No.17818001
- Quality Certificate - Lot No.09518001
- Quality Certificate - Lot No.35617001
- Quality Certificate - Lot No.31717001
- Quality Certificate - Lot No.31417001
- Quality Certificate - Lot No.25417001