Product Number | 3081-150 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 2.4 L (approx.) |
Chamber Depth | 81 mm (approx.) |
Desiccator Style | Knob top |
Feature | Reusable |
Height | 252 mm (approx.) |
I.D. of Ground Flange | 172 mm (approx.) |
Recommended Plate Diameter | 140 mm (approx.) |
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 2.4L Small Knob Top Desiccator
Product Number3081-150

prev
next
(This is the suggested replacement for 3078-160)
This 2.4L PYREX® desiccators is designed for general analytical work. The sturdy knob makes the cover easy to handle. Approximate bowl volume is 2400 mL. For replacement cover, see No. 3081-150CO. For lower part only, see No. 3081-150LO.
Warning: Not for vacuum applications. Do not heat or subject to pressure.
Added to Your Shopping Cart
Details