Product Number | 3081-200 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 5.8 L (approx.) |
Chamber Depth | 115 mm (approx.) |
Desiccator Style | Knob top |
Feature | Reusable |
Height | 309 mm (approx.) |
I.D. of Ground Flange | 223.5 mm (approx.) |
Recommended Plate Diameter | 190 mm (approx.) |
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 5.8L Large Knob Top Desiccator
Product Number3081-200

prev
next
(This is the suggested replacement for 3080-200)
This 5.8L PYREX® desiccators is designed for general analytical work. The large sturdy knob makes the cover easy to handle. Approximate bowl volume is 5800 mL. For replacement cover, see No. 3081-200CO. For lower part only, see No. 3081-200LO.
Warning: Not for vacuum applications. Do not heat or subject to pressure.
Added to Your Shopping Cart
Details