
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Plain 120 mm Diameter Reusable Plastic Funnel, Polypropylene with Short Stem
Product Number6120P-120

Durable polypropylene funnels are translucent and allow safe and easy transfers of solids or liquids from one vessel to another.
Added to Your Shopping Cart
Details
Product Number | 6120P-120 |
Qty./Pk | 12 / Pk |
Qty./Cs | 12 / Cs |
Brand | Corning® |
Height | 180 mm (approx.) |
Diameter | 120 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25023001
- Quality Certificate - Lot No.32722001
- Quality Certificate - Lot No.30722001
- Quality Certificate - Lot No.15222001
- Quality Certificate - Lot No.29521001
- Quality Certificate - Lot No.04121001
- Quality Certificate - Lot No.02120001
- Quality Certificate - Lot No.23819001
- Quality Certificate - Lot No.22818001
- Quality Certificate - Lot No.01918001
- Quality Certificate - Lot No.02016001
- Quality Certificate - Lot No.22912001
- Quality Certificate - Lot No.Generic