
PYREX® 3-Ball Snyder Column with 24/40 Standard Taper Joints
Product Number2158-3CO

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

This 3-ball PYREX® Snyder column has a 24/40 Standard Taper inner joint on the lower end and a 24/40 Standard Taper outer joint on the upper end.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 2158-3CO |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Height | 310 mm (approx.) |
O.D. | 28 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18225086
- Quality Certificate - Lot No.12825015
- Quality Certificate - Lot No.09324038
- Quality Certificate - Lot No.34323016
- Quality Certificate - Lot No.21923027
- Quality Certificate - Lot No.18423012
- Quality Certificate - Lot No.22022025
- Quality Certificate - Lot No.13722094
- Quality Certificate - Lot No.08422018
- Quality Certificate - Lot No.33721054
- Quality Certificate - Lot No.33421008
- Quality Certificate - Lot No.21421032
- Quality Certificate - Lot No.12721002
- Quality Certificate - Lot No.08921029
- Quality Certificate - Lot No.13320040
- Quality Certificate - Lot No.04820005
- Quality Certificate - Lot No.03020034
- Quality Certificate - Lot No.31719024
- Quality Certificate - Lot No.08719090
- Quality Certificate - Lot No.02219033
- Quality Certificate - Lot No.34518885
- Quality Certificate - Lot No.30318908
- Quality Certificate - Lot No.27018288
- Quality Certificate - Lot No.23318019
- Quality Certificate - Lot No.21418472
- Quality Certificate - Lot No.15218495
- Quality Certificate - Lot No.21615072
- Quality Certificate - Lot No.14213002
- Quality Certificate - Lot No.11011001
- Quality Certificate - Lot No.24310003