Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 100 mL Sodium Pyruvate, Liquid 100 mM Solution [+] 8.5 g/L NaCI
Product Number25-000-CI
100 mM Solution with 8.5 g/L NaCI
Sodium pyruvate is often used as a component in culture broth and media as an energy source for propagating cells. This reagent is also used in Wallen fermentation medium to enhance the conversion of oleic acid to 10-ketostearic acid. It is provided as a 100 mM Solution with 8.5 g/L NaCl.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
| Product Number | 25-000-CI |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | Corning® |
| Size | 100 mL |
| Storage | 2°C to 8°C |
Specifications Documents