Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 100 mL MEM Vitamins 100x Solution
Product Number25-020-CI
100X Solution
The addition of MEM vitamins to medium can improve growth and viability of propagating cells in culture while reducing the biosynthetic burden on these cells. This concentrated supplement allows for efficient addition to media with no risk of dilution of media components.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
| Product Number | 25-020-CI |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | Corning® |
| Weight | 4 mg |
| Storage | -25°C to -15°C |
Specifications Documents