Corning® 5 g盐酸四环素,粉状
Product Number61-242-RG
For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
仅适用于加利福尼亚州的客户:警告:请参阅安全技术说明书 (SDS) 第15部分或相应豁免函,了解有关加州第65号法案的更多信息。
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
| Product Number | 61-242-RG |
| 数量/包 | 1 /包 |
| 数量/箱 | 1 /每个 |
| 品牌 | Corning® |
| 重量 | 1 mg |
| 储存 | 18°C to 26°C |
| 建议储存条件 | 18°C to 26°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18925016
- Quality Certificate - Lot No.01525006
- Quality Certificate - Lot No.25724008
- Quality Certificate - Lot No.22724014
- Quality Certificate - Lot No.00824006
- Quality Certificate - Lot No.13623008
- Quality Certificate - Lot No.02323003
- Quality Certificate - Lot No.26222007
- Quality Certificate - Lot No.21621006
- Quality Certificate - Lot No.19820004
- Quality Certificate - Lot No.29019004
- Quality Certificate - Lot No.31718010
- Quality Certificate - Lot No.12818013
- Quality Certificate - Lot No.02818011
- Quality Certificate - Lot No.10117002
- Quality Certificate - Lot No.04417010
- Quality Certificate - Lot No.33216008
- Quality Certificate - Lot No.26916008
- Quality Certificate - Lot No.09516022
- Quality Certificate - Lot No.29515008
- Quality Certificate - Lot No.18315010