text.skipToContent text.skipToNavigation

Corning® 500 mL CMRL 1066

Product Number15-110-CV

E-mail


without L-glutamine A less complex and extensively modified version of Medium 199, CMRL-1066 was designed initially for use with L-strain cells in unsupplemented culture. It has been used to maintain monolayer growth of permanent cell lines for years without protein supplementation. Although developed for use in serum-free cell culture, CMRL-1066 can be supplemented with serum and used to support the growth of many types of cells.

Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards

当製品は返品不可です。ご質問等ありましたら弊社まで早急にお問い合わせください。


Server Error Page | Life Sciences Japan Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 26c8f82f-03d0-4461-a95b-c8a82ae91971

Details
Product Number   15-110-CV
Qty./Pk   6 / Pk  
Qty./Cs   6 / Cs  
Brand   Corning®  
Size   500 mL  
Storage   2°C to 8°C  
Specifications Documents