Corning® 500 mL MCDB 131, 1X
Product Number15-100-CV
without L-glutamineTechnical Advantage:
MCDB 131 was originally developed by the researchers Knedler and Ham for the low-protein and serum free growth of human microvascular endothelial cells (HMVEC). Since its development, this medium has been used for this cell type and others such as liver, smooth muscle, cardiac myocytes. It is one of a group of MCDB media which were designed to provide a drfined and optimally balanced nutritional environment for various mammalian cell types.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
| Product Number | 15-100-CV |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | Corning® |
| Weight | 9 mg |
| Size | 500 mL |
| Storage | 2°C to 8°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.06926008
- Quality Certificate - Lot No.03526006
- Quality Certificate - Lot No.31525004
- Quality Certificate - Lot No.08725004
- Quality Certificate - Lot No.34624008
- Quality Certificate - Lot No.16324012
- Quality Certificate - Lot No.29123003
- Quality Certificate - Lot No.15723010
- Quality Certificate - Lot No.00323013
- Quality Certificate - Lot No.22222006
- Quality Certificate - Lot No.13022009
- Quality Certificate - Lot No.03922011
- Quality Certificate - Lot No.25021009
- Quality Certificate - Lot No.17221014
- Quality Certificate - Lot No.07821002
- Quality Certificate - Lot No.32320010
- Quality Certificate - Lot No.20920008
- Quality Certificate - Lot No.08320011
- Quality Certificate - Lot No.19819006
- Quality Certificate - Lot No.08019013
- Quality Certificate - Lot No.21018007
- Quality Certificate - Lot No.15118001
- Quality Certificate - Lot No.09418006
- Quality Certificate - Lot No.02518004