
Corning® 100 g MOPS Buffer, Powder, pH 6.5-7.9
Product Number46-103-RM

MW = 209.27MOPS is a zwitterionic buffer used in denaturing agarose gel electrophoresis of RNA and in SDS-PAGE protein analysis. It has a pH range of 6.5 - 7.9.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
Product Number | 46-103-RM |
数量/包 | 1 /包 |
数量/箱 | 1 /每个 |
品牌 | Corning® |
重量 | 1 mg |
储存 | 15°C to 30°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25324009
- Quality Certificate - Lot No.09920004
- Quality Certificate - Lot No.11419010
- Quality Certificate - Lot No.06619009
- Quality Certificate - Lot No.19918008
- Quality Certificate - Lot No.28117010
- Quality Certificate - Lot No.24117008
- Quality Certificate - Lot No.09517009
- Quality Certificate - Lot No.29316007
- Quality Certificate - Lot No.08116013
- Quality Certificate - Lot No.24515005