Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1L Millers LB Broth
Product Number46-050-CM
10.00 g casein peptone, 10.00 g NaClMiller's LB broth is based on the original Lysogeny Broth (LB) media formulation developed by Luria and Bertani, which was designed for the rapid propagation of recombinant E. coli strains. Miller's LB contains a 20-fold concentration sodium chloride compared to the original formulation, and is widely used for the growth and maintenance of cells in work with plasmid DNA and recombinant protein production.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
$276.36 per case
Added to Your Shopping Cart
Details
| Product Number | 46-050-CM |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | Corning® |
| Weight | 16 mg |
| Storage | 15°C to 30°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.06925001
- Quality Certificate - Lot No.34524003
- Quality Certificate - Lot No.25524006
- Quality Certificate - Lot No.19124019
- Quality Certificate - Lot No.10724009
- Quality Certificate - Lot No.28923006
- Quality Certificate - Lot No.18623003
- Quality Certificate - Lot No.11623004
- Quality Certificate - Lot No.34622012
- Quality Certificate - Lot No.17322004
- Quality Certificate - Lot No.04222006
- Quality Certificate - Lot No.32721011
- Quality Certificate - Lot No.20921010
- Quality Certificate - Lot No.13421006
- Quality Certificate - Lot No.06721006
- Quality Certificate - Lot No.32220011
- Quality Certificate - Lot No.25420002
- Quality Certificate - Lot No.11320007
- Quality Certificate - Lot No.07120006
- Quality Certificate - Lot No.33819006
- Quality Certificate - Lot No.29419017
- Quality Certificate - Lot No.27619003
- Quality Certificate - Lot No.17519009
- Quality Certificate - Lot No.05719007
- Quality Certificate - Lot No.31118008
- Quality Certificate - Lot No.26218004
- Quality Certificate - Lot No.17618016
- Quality Certificate - Lot No.16218005
- Quality Certificate - Lot No.16218003
- Quality Certificate - Lot No.12218014