| 产品编号 | 产品名称 | Qty./Pk | Qty./Cs | Brand | 规格 | |
|---|---|---|---|---|---|---|
| SBA1123-01 | Corning® Gosselin™ Metal Closure Bag, 450 mL, PE, 500/Box, 1000/Case | 1000 / Pk | 1000 / Cs | Corning® | per case | |
| SBA1538-01 | Corning® Gosselin™ Metal Closure Bag, 1065 mL, PE, 500/Box, 1000/Case | 1000 / Pk | 1000 / Cs | Corning® | per case | |
| SBAPE1523-01 | Corning® Gosselin™ Metal Closure Bag, 650 mL, with Writing Area, PE, 500/Box, 1000/Case | 1000 / Pk | 1000 / Cs | Corning® | per case | |
| SBAPE1930-01 | Corning® Gosselin™ Metal Closure Bag, 1650 mL, with Writing Area, PE, 250/Box, 1000/Case | 1000 / Pk | 1000 / Cs | Corning® | per case | |
| SP2-01 | Corning® Gosselin™ Resealable Plastic Bag, Double Pocket, Height 170 mm, Width 125 mm, Blue PE, 4000/Case | 4000 / Pk | 4000 / Cs | Corning® | per case | |
| SP5-08 | Corning® Gosselin™ Resealable Plastic Bag, Double Pocket, Height 220 mm, Width 160 mm, PE, 2000/Case | 2000 / Pk | 2000 / Cs | Corning® | per case | |
| SP8-01 | Corning® Gosselin™ Resealable Plastic Bag, Double Pocket, Height 300 mm, Width 200 mm, Blue PE, 1000/Case | 1000 / Pk | 1000 / Cs | Corning® | per case |