text.skipToContent text.skipToNavigation

Corning 96-well High Content Screening Microplates with Film Bottom

E-mail

With an ultra-clear film, a 127 µm film thickness, and an unprecedented flatness (whole plate and intra-well), these microplates are ideal for high resolution cellular imaging applications. The microplate and film are manufactured from cyclic olefin copolymer (COC), which has excellent optical properties.

  • COC material allows for broad chemical resistance (including DMSO) and high mechanical stability.
  • Ultra-clear film with 127 µm thickness is well suited for imaging micropscopy.
  • Inter- and intra-well film bottom flatness within 50 µm and 10 µm, respectively, optimized for high content applications
  • Low auto-fluorescence and birefringence

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
4517 Corning® 96-well Half Area, High Content Imaging, Low base, Film Bottom Microplate, with Lid   20 / Pk     20 / Cs     Corning®   475,22 € per case
4680 Corning® 96-well Half Area High Content Imaging Film Bottom Microplate, with Lid   4 / Pk     16 / Cs     Corning®   2.833,98 kr. per case