
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1000 mL易握式聚苯乙烯储液瓶,带汲取管和0.2 µm MLL/FLL滤芯,MLL
Product Number11680

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

康宁聚苯乙烯储液瓶目前可作为封闭系统提供。其为预先组装的无菌产品,采用独立双套袋包装。预先组装的转移盖上有两个端口。一个端口接0.2 µm滤芯,另一个端口接耐化学腐蚀性可热封软管,末端有公鲁尔接头。汲取管一直延伸到培养瓶底部,便于实现无菌移液。
- 由光学透明聚苯乙烯制成
- 已灭菌,SAL达到10⁻⁶

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
Product Number | 11680 |
数量/包 | 1 /包 |
数量/箱 | 4 /箱 |
品牌 | Corning® |
容量 | 1000 mL |
顶部式样 | 带螺纹 |
盖材料 | 高密度聚乙烯 |
盖直径 | 45 mm |
盖颜色 | 橙色 |
无菌 | 是 |
导管连接 | 公鲁尔锁接头 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18325037
- Quality Certificate - Lot No.17025044
- Quality Certificate - Lot No.17025008
- Quality Certificate - Lot No.16225065
- Quality Certificate - Lot No.12925010
- Quality Certificate - Lot No.05725008
- Quality Certificate - Lot No.05225023
- Quality Certificate - Lot No.04225041
- Quality Certificate - Lot No.30324034
- Quality Certificate - Lot No.26724007
- Quality Certificate - Lot No.22124024
- Quality Certificate - Lot No.18524024
- Quality Certificate - Lot No.18124005
- Quality Certificate - Lot No.13424073
- Quality Certificate - Lot No.36223026
- Quality Certificate - Lot No.34823011
- Quality Certificate - Lot No.29123021
- Quality Certificate - Lot No.15623033
- Quality Certificate - Lot No.13123041
- Quality Certificate - Lot No.10423009
- Quality Certificate - Lot No.33222036
- Quality Certificate - Lot No.31322030
- Quality Certificate - Lot No.30422017
- Quality Certificate - Lot No.23922006
- Quality Certificate - Lot No.15222048
- Quality Certificate - Lot No.08222012
- Quality Certificate - Lot No.07422052
- Quality Certificate - Lot No.06622010
- Quality Certificate - Lot No.05322026
- Quality Certificate - Lot No.04822018