Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| Product Number | Product Name | 数量/包 | 数量/箱 | 品牌 | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 11650 | Corning® 150 mL易握式聚苯乙烯储液瓶,带汲取管和0.2 µm MLL/FLL滤芯,MLL | 1 /包 | 8 /箱 | Corning® | N/A | per case | |
| 11651 | Corning® 150 mL易握式聚苯乙烯储液瓶,带汲取管和0.2 µm PTFE滤芯,MPC | 1 /包 | 8 /箱 | Corning® | N/A | per case | |
| 11655 | Corning® 250 mL易握式聚苯乙烯储液瓶,带汲取管和0.2 µm MLL/FLL滤芯,MLL | 1 /包 | 6 /箱 | Corning® | N/A | per case | |
| 11656 | Corning® 250 mL易握式聚苯乙烯储液瓶,带汲取管和0.2 µm PTFE滤芯,MPC | 1 /包 | 6 /箱 | Corning® | N/A | per case | |
| 11665 | Corning® 500 mL易握式聚苯乙烯储液瓶,带汲取管和0.2 µm MLL/FLL滤芯,MLL | 1 /包 | 4 /箱 | Corning® | N/A | per case | |
| 11666 | Corning® 500 mL易握式聚苯乙烯储液瓶,带汲取管和0.2 µm PTFE滤芯,MPC | 1 /包 | 4 /箱 | Corning® | N/A | per case | |
| 11680 | Corning® 1000 mL易握式聚苯乙烯储液瓶,带汲取管和0.2 µm MLL/FLL滤芯,MLL | 1 /包 | 4 /箱 | Corning® | N/A | per case | |
| 11681 | Corning® 1000 mL Easy Grip Polystyrene Storage Bottles with Dip Tube, with 0.2 µm PTFE Filter, MPC | ₹77,653.11 | per case |