Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Elplasia® 12K 培养瓶
Product Number4537



Corning® Elplasia® 12K 培养瓶使研究人员能够在无支架模型中生成高密度的多细胞球。Corning Elplasia 12K培养瓶每cm2含有152个微腔,体积与T-75培养瓶相当。借助重力、康宁超低吸附 (ULA) 表面以及圆形微腔,可形成约12,000个形状和大小一致的多细胞球。康宁超低吸附表面是一种专有的无动物源性共价结合水凝胶表面,可促进多细胞球的形成且便于收集。
Added to Your Shopping Cart
Details
Product Number | 4537 |
数量/包 | 1 /包 |
数量/箱 | 5 /箱 |
品牌 | Corning® |
培养瓶形状 | 方形 |
表面处理 | 超低吸附 |
盖式样 | 透气 |
盖颜色 | 橙色 |
建议中等容积 | 25 mL - 50 mL |
储存 | Room Temperature/Ambient |
Surface Coating | Ultra-Low Attachment |
Sterile | Yes |
Sterile Details | SAL 10-3 |
Applications | Drug Screening and HIgh Throughput Screening, Cancer/Tumor Biology, Stem Cell Biology, Cell Therapy Research, Tissue Engineering, Biobanking/Bioprinting |
Flask Style | Culture |
Surface Area | 152 microcavities per cm² |
Microcavity Quantity | 12,000 |
Microcavity Depth | 650 µm |
Microcavity Diameter | 850 µm |
Gas Permeable | Yes |
Flask Body Material | Polystyrene |
Substrate Material | Polystyrene |
Maximum Spheroid Diameter | 400 µm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.00425001
- Quality Certificate - Lot No.35224015
- Quality Certificate - Lot No.34724014
- Quality Certificate - Lot No.33824013
- Quality Certificate - Lot No.31224012
- Quality Certificate - Lot No.31024011
- Quality Certificate - Lot No.26824010
- Quality Certificate - Lot No.26224009
- Quality Certificate - Lot No.26024008
- Quality Certificate - Lot No.23624007
- Quality Certificate - Lot No.19124006
- Quality Certificate - Lot No.17924005
- Quality Certificate - Lot No.13724004
- Quality Certificate - Lot No.11424003
- Quality Certificate - Lot No.05124002
- Quality Certificate - Lot No.02524001
- Quality Certificate - Lot No.33323005
- Quality Certificate - Lot No.30023004
- Quality Certificate - Lot No.25823003
- Quality Certificate - Lot No.13623002
- Quality Certificate - Lot No.07523001
- Quality Certificate - Lot No.27822003
- Quality Certificate - Lot No.26322002
- Quality Certificate - Lot No.25722001