text.skipToContent text.skipToNavigation

PYREX® 10 mL Micro Volumetric Flask, Class A, Certified and Serialized, with Standard Taper Stopper

产品编号5631-10

康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。
电子邮件


These 10 mL PYREX® microvolumetric flasks are calibrated to Class A tolerances. Each flask is individually serialized and comes with an accessible Certificate of Identification and Capacity, traceable to NIST standards (available online). They are designed for microchemical work. To improve the stability of this small flask, a hexagonal base, similar to those on all cylinders, has been added. Uses a No. 9 Standard Taper PYREX® stopper. For replacement stoppers, see No. 7650. The graduation line is sharp and permanent. The white markings are easy to read. Reference: ASTM E-237.

Tested and calibrated in an ISO/IEC 17025 certified laboratory.



One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Server Error Page | Life Sciences China Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 989d36e7-9485-440c-8709-34a1ffd0b8f1

详情
产品编号   5631-10
Qty./Pk   6 / Pk  
数量/箱   6 /箱  
品牌   PYREX®  
容量   10 mL  
培养瓶形状   平底  
顶部式样   标准锥形瓶塞  
颈式样   长  
瓶塞式样   中空玻璃  
精度等级   序列化/经认证,A级  
特性   可重复使用  
公差   0.02 mL  
标准锥形瓶塞编号   9  
高度   105 mm (近似值)  
外径   20 mm (近似值)  
培养瓶式样   体积  
培养瓶特性   六边形底座  
产品规格文件