Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Gosselin™ Conical Container, 200 mL, PP, Graduated, Snap Cap, Sterile, Assembled, 220/Case
Product NumberPC200A-02

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Lightweight and break-resistant
- Transparent or white Polypropylene (PP)
- Assembled or non-assembled

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | PC200A-02 |
Qty./Pk | 220 / Pk |
Qty./Cs | 220 / Cs |
Brand | Corning® |
Cap Type | Snap cap |
Cap Color | Natural |
Container Color | Natural |
Neck Style | Wide Mouth |
Cap Material | Polypropylene |
Sterile | Yes |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.918110
- Quality Certificate - Lot No.917512
- Quality Certificate - Lot No.917429
- Quality Certificate - Lot No.916798
- Quality Certificate - Lot No.914474
- Quality Certificate - Lot No.913920
- Quality Certificate - Lot No.911939
- Quality Certificate - Lot No.909972
- Quality Certificate - Lot No.908688
- Quality Certificate - Lot No.907378
- Quality Certificate - Lot No.906703
- Quality Certificate - Lot No.905839
- Quality Certificate - Lot No.899957
- Quality Certificate - Lot No.898601
- Quality Certificate - Lot No.897105
- Quality Certificate - Lot No.895722
- Quality Certificate - Lot No.893606
- Quality Certificate - Lot No.893510
- Quality Certificate - Lot No.892877
- Quality Certificate - Lot No.892116
- Quality Certificate - Lot No.890624
- Quality Certificate - Lot No.889863
- Quality Certificate - Lot No.887808
- Quality Certificate - Lot No.883740
- Quality Certificate - Lot No.883643
- Quality Certificate - Lot No.882921
- Quality Certificate - Lot No.882162
- Quality Certificate - Lot No.880641
- Quality Certificate - Lot No.877520
- Quality Certificate - Lot No.876789