text.skipToContent text.skipToNavigation

Costar® Snap Cap Polypropylene Microcentrifuge Tubes

E-mail

  • Supplied nonsterile and are autoclavable.
  • External graduations and frosted writing spot for easy sample identification.
  • Positive seal design allows repeated opening and closing.
  • Flat cap surface for convenient labeling.
  • Withstands a maximum RCF of 17,000 x g.
  • Costar low binding microcentrifuge tubes feature a bonded polymer technology that reduces protein and nucleic acid binding, resulting in better sample recovery.
  • RNase-/DNase-free.


Products

Product Number Product Name 数量/包 数量/箱 品牌 Unit Size
3206 Costar® 0.65 mL低吸附按扣盖微量离心管,聚丙烯,非灭菌,500/箱   500 /包     500 /箱     Corning®   N/A per case
3207 Costar® 1.7 mL低吸附按扣盖微量离心管,聚丙烯,非灭菌,250/箱   250 /包     250 /箱     Corning®   N/A per case
3208 Costar® 0.65 mL按扣盖微量离心管,聚丙烯,非灭菌,1000/箱   500 /包     1000 /箱     Corning®   N/A per case
3209 Costar® 0.65 mL按扣盖微量离心管,聚丙烯,彩色,非灭菌,500/箱   200 /包     1000 /箱     Corning®   N/A per case
3213 Costar® 2.0 mL按扣盖微量离心管,聚丙烯,非灭菌,1000/箱   500 /包     1000 /箱     Corning®   N/A per case
3620 Costar® 1.7 mL Snap Cap Microcentrifuge Tube, Polypropylene, Nonsterile, 500/Case N/A per case
3621 Costar® 1.7 mL Snap Cap Microcentrifuge Tube, Polypropylene, Nonsterile, 5000/Case N/A per case
3622 Costar® 1.7 mL Snap Cap Microcentrifuge Tube, Polypropylene, Rainbow Colors, Nonsterile, 500/Case N/A per case