- 提供多种滤膜,可满足不同需求:聚醚砜 (PES)——蛋白结合量低且流速较快;无表面活性剂醋酸纤维素 (SFCA)——蛋白结合量最低;聚四氟乙烯 (PTFE)——极佳的耐化学腐蚀性;再生纤维素 (RC)——DMSO耐受性最佳;尼龙 (NY)——亲水性,不含表面活性剂,溶出最低。
- 100%完整性检测,无热原,无细胞毒性,遵照ISO 9002标准生产。
| 产品编号 | 产品名称 | Qty./Pk | Qty./Cs | Brand | 规格 | ||
|---|---|---|---|---|---|---|---|
| 431215 | Corning® 15 mm Diameter Syringe Filters, 0.2 µm Pore RC Membrane, Sterile, Individually Packaged, 50/Case | 1 / Pk | 50 / Cs | Corning® | N/A | per case | |
| 431218 | Corning® 28 mm Diameter Syringe Filters, 0.2 µm Pore SFCA-PF Membrane, Sterile, Individually Packaged, 50/Case | 1 / Pk | 50 / Cs | Corning® | N/A | per case | |
| 431219 | Corning® 28 mm直径针头过滤器,0.2 µm孔径SFCA滤膜,无菌,独立包装,50/箱 | N/A | per case | ||||
| 431220 | Corning® 28 mm Diameter Syringe Filters, 0.45 µm Pore SFCA Membrane, Sterile, Individually Packaged, 50/Case | 1 / Pk | 50 / Cs | Corning® | N/A | per case | |
| 431221 | Corning® 28 mm Diameter Syringe Filters, 0.8 µm Pore SFCA Membrane, Sterile, Individually Packaged, 50/Case | 1 / Pk | 50 / Cs | Corning® | N/A | per case | |
| 431222 | Corning® 25 mm直径针头过滤器,0.2 µm孔径RC滤膜,无菌,独立包装,50/箱 | N/A | per case | ||||
| 431224 | Corning® 25 mm直径针头过滤器,0.2 µm孔径NY滤膜,无菌,独立包装,50/箱 | N/A | per case | ||||
| 431225 | Corning® 25 mm直径针头过滤器,0.45 µm孔径NY滤膜,无菌,独立包装,50/箱 | N/A | per case | ||||
| 431227 | Corning® 50 mm Diameter Syringe Filters, 0.2 µm Pore PTFE Membrane, Sterile, Individually Packaged, 12/Case | 1 / Pk | 12 / Cs | Corning® | N/A | per case | |
| 431229 | Corning® 28 mm直径针头过滤器,0.2 µm孔径PES滤膜,无菌,独立包装,50/箱 | N/A | per case | ||||
| 431231 | Corning® 25 mm直径针头过滤器,0.45 µm孔径PTFE滤膜,非灭菌,大包装,50/箱 | N/A | per case |