text.skipToContent text.skipToNavigation

Corning® BioCoat® Laminin 60 mm TC-treated Culture Dishes, 5/Pack, 20/Case

产品编号354405

康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。
电子邮件


Corning® BioCoat™ 产品适用于在无血清或含血清培养中促进多种原代细胞和转化细胞的粘附和生长。康宁还可提供定制包被的培养皿。

保质期:>= 自发货之日起3个月



One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


详情
产品编号   354405
数量/包   5 /包  
数量/箱   20 /箱  
品牌   Corning®  
细胞生长面积   21.3 cm²  
储存   2° - 8°C  
表面包被   层粘连蛋白  
产品规格文件