text.skipToContent text.skipToNavigation

Corning® Collection Container 2L, EVA Film

产品编号91-200-02

电子邮件

This 2L collection bag is made of Ethyl Vinyl Acetate (EVA) and is provided in a hanging configuration for greater functionality. A male MPC connector and male and female lures are connected to the bag by heat sealable flexible clear tubing. EVA is a copolymer of ethylene and vinyl acetate, and is recognized for its exceptional flexibility and durability. This container is ideal for biopharmaceutical applications.

  • Port 1: Male Luer connector with 1/8" barb + cap, 2' length 1/8" I.D. x 1/4" O.D. chemically resistant, heat sealable flexible tubing, slide clamp
  • Port 2: Male MPC connector with 3/8" barb + cap, 6" length 3/8" I.D. x 5/8" O.D. PCMGS tubing, Slide clamp
  • Port 3: Female Luer with 3/16" barb, swabbable valve, cap

Corning media certificates are available on our Resource Library.



缺货

详情
产品编号   91-200-02
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Corning®  
产品规格文件