text.skipToContent text.skipToNavigation

Corning® Collection Container 50L, EVA Film

Product Number91-200-48

E-mail

(This is the suggested replacement for 91-100-30.)


These bags are made of Ethyl Vinyl Acetate (EVA) and are provided in a hanging configuration for greater functionality. EVA is a copolymer of ethylene and vinyl acetate, and is recognized for its exceptional flexibility and durability. This container is ideal for biopharmaceutical applications.

Available in 5L, 10L, 20L and 50L sizes.

Film type: EVA

Port 1: 3/8" connector, 12" length 3/8" I.D. x 5/8" O.D. chemically resistant, heat sealable flexible tubing, Male MPC connector with 3/8" barb, female MPC cap

Port 2: 3/8" connector, 12" length 3/8" I.D. x 5/8" O.D. chemically resistant, heat sealable flexible tubing, Female MPC connector with 3/8" barb, Male MPC plug

Port 3: Break-off injection site


Corning media certificates are available on our Resource Library.



$2,737.40 per case

Out of Stock

Details
Product Number   91-200-48
Qty./Pk   1 / Pk  
Qty./Cs   15 / Cs  
Brand   Corning®  
Specifications Documents