Corning® Single-use Media bag for HYPERStack vessel, 20L
Product Number91-200-77
These single-use bags can be connected to tubing via tube welding or by using the pre-assembled multipurpose connectors. They can be used to add media, trypsin, or quenching substrates to complete cell culture in an entirely closed solution.
Film type: ULDPE
Corning media certificates are available on our Resource Library.
$3,339.08 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 91-200-77 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 15 / Cs |
| Brand | Corning® |
| Bag Style | Single-use |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9AYH0-0000
- Quality Certificate - Lot No.9AYGY-0000
- Quality Certificate - Lot No.9AL3H-0000
- Quality Certificate - Lot No.9AAKE-0000
- Quality Certificate - Lot No.9A70B-0000
- Quality Certificate - Lot No.9A69G-0000
- Quality Certificate - Lot No.9A3DL-0000
- Quality Certificate - Lot No.9A2SW-0000
- Quality Certificate - Lot No.99VUB-0000
- Quality Certificate - Lot No.99RSK-0000
- Quality Certificate - Lot No.99QBZ-0000
- Quality Certificate - Lot No.99E0B-0000
- Quality Certificate - Lot No.9950V-0000
- Quality Certificate - Lot No.99509-0000
- Quality Certificate - Lot No.98ZHH-0000
- Quality Certificate - Lot No.98X85-0000
- Quality Certificate - Lot No.98QCF-0000
- Quality Certificate - Lot No.98M9L-0000
- Quality Certificate - Lot No.98HM0-0000
- Quality Certificate - Lot No.98236_0000
- Quality Certificate - Lot No.89376-0000
- Quality Certificate - Lot No.79112-0000
- Quality Certificate - Lot No.72028-0000
- Quality Certificate - Lot No.69401-0000
- Quality Certificate - Lot No.68045-0000
- Quality Certificate - Lot No.64916-0000
- Quality Certificate - Lot No.64454-0000