Corning® 1L Polycarbonate Erlenmeyer Flask with Flat Cap
Product Number431146
(This is the suggested replacement for 355129)
- Made from optically clear polycarbonate
- Ideal for shaker culture applications
- Flat cap used for a closed liquid tight seal. Easy grip cap is designed to be more ergonomic.
- Sterilized by gamma radiation and nonpyrogenic
- RNase- and DNase-free
$630.23 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 431146 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Corning® |
| Neck Style | Wide Mouth |
| Cap Style | Flat top |
| Cap Material | Polypropylene |
| Cap Color | Orange |
| Neck O.D. | 43 mm (approx.) |
| Sterile | Yes |
| Feature | Disposable |
| Capacity | 1000 mL |
| Flask Style | Erlenmeyer |
| Top Style | Threaded |
| Baffles | No |
| Graduation Interval | 50 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.17526999
- Quality Certificate - Lot No.06226999
- Quality Certificate - Lot No.34625002
- Quality Certificate - Lot No.31825999
- Quality Certificate - Lot No.19225999
- Quality Certificate - Lot No.14825001
- Quality Certificate - Lot No.21324002
- Quality Certificate - Lot No.04124001
- Quality Certificate - Lot No.30423999
- Quality Certificate - Lot No.27422007
- Quality Certificate - Lot No.24622006
- Quality Certificate - Lot No.24522005
- Quality Certificate - Lot No.11522004
- Quality Certificate - Lot No.11422003
- Quality Certificate - Lot No.11422002
- Quality Certificate - Lot No.03422001
- Quality Certificate - Lot No.33421003
- Quality Certificate - Lot No.06421002
- Quality Certificate - Lot No.00621001
- Quality Certificate - Lot No.23720003
- Quality Certificate - Lot No.20620002
- Quality Certificate - Lot No.09720001
- Quality Certificate - Lot No.15519002
- Quality Certificate - Lot No.15419001
- Quality Certificate - Lot No.29918009
- Quality Certificate - Lot No.29818008
- Quality Certificate - Lot No.27718007
- Quality Certificate - Lot No.26818006
- Quality Certificate - Lot No.23618005
- Quality Certificate - Lot No.18818004