Corning® 1536-well White Polystyrene TC-treated Microplate, 10 per Bag, with Lid, With Generic Bar Code, Sterile
产品编号3727BC

Generic bar coded Corning microplates are now available in stock and ready to ship. Code 128 bar code format ensures compatibility with most bar code scanning and software systems. To avoid mix-ups, the surface treatment of the microplate wells is easily identified in the human readable portion of the bar code (NT = not treated; TC = tissue culture treated; NB = nonbinding surface).
- Labels applied to all 4 sides of the plate
- No sequence number duplicates
- Exceptional print quality and resolution
- Resistant to commonly used laboratory reagents
- Resistant to temperature ranges of -80ºC to +52ºC
- See Product Details below for bar code label specifications
Microplate Features
- Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
- Superior flatness minimizes variability within a plate and between plates
- Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
- TC-treated for optimal cell attachment
- Working volume of up to 10 µL

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
缺货
详情
产品编号 | 3727BC |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Plate Format | 1536-well |
Plate Feature | Standard |
Plate Color | White |
Well Bottom | Flat |
Well Volume | 12.5 µL |
Cell Growth Area | 0.03 cm² |
Recommended Medium Well Volume | 8 - 5 µL |
Recommended Working Volume | up to 8 µL |
Sterile | Yes |
Lids Included | Yes |
产品规格文件
可用的证书
- 质量证书 – 批号 22025006
- 质量证书 – 批号 17125016
- 质量证书 – 批号 16725014
- 质量证书 – 批号 13925002
- 质量证书 – 批号 12225034
- 质量证书 – 批号 00925021
- 质量证书 – 批号 00625004
- 质量证书 – 批号 32424025
- 质量证书 – 批号 30024005
- 质量证书 – 批号 26924018
- 质量证书 – 批号 21524042
- 质量证书 – 批号 18024030
- 质量证书 – 批号 17324066
- 质量证书 – 批号 12524016
- 质量证书 – 批号 08924005
- 质量证书 – 批号 02224001
- 质量证书 – 批号 24323022
- 质量证书 – 批号 20723020
- 质量证书 – 批号 13223039
- 质量证书 – 批号 09723023
- 质量证书 – 批号 21421050
- 质量证书 – 批号 14821024
- 质量证书 – 批号 05921004
- 质量证书 – 批号 12420010
- 质量证书 – 批号 07520001
- 质量证书 – 批号 05620015
- 质量证书 – 批号 01620023
- 质量证书 – 批号 33619007
- 质量证书 – 批号 30319001
- 质量证书 – 批号 27419051