text.skipToContent text.skipToNavigation

Corning®1536-well Standard Polystyrene Microplates and Low Base

E-mail

Corning 1536-well microplates are our highest density microplates available for high throughput screening. The microplates conform to standard microplate footprint and dimensions. These microplates are offered in solid black and white polystyrene, with round or flat bottoms, and in black-clear bottom formats.

  • Total well volume of 10 µL for round well microplates and 12.8 µL for flat bottom microplates
  • Recommended working volume up to 8 µL
  • Round well bottom for reduced air entrapment and improved CV values and Z factor
  • Raised well bottom for higher sensitivity
  • Flood reservoir on four sides to reduce instrument contamination
  • Lids are available separately. Corning lid (Cat. No. 3098) is compatible with these microplates.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
3726 Corning® 1536-well Black Polystyrene TC-treated Microplate, 10 per Bag, with Lid, Sterile   10 / Pk     50 / Cs     Corning®   $1,503.26 per case
3727 Corning® 1536-well White Polystyrene TC-treated Microplate, 10 per Bag, with Lid, Sterile   10 / Pk     50 / Cs     Corning®   $1,503.26 per case
3893 Corning® 1536-well Black/Clear Flat Bottom Polystyrene TC-treated Microplate, 10 per Bag, with Lid, Sterile   10 / Pk     50 / Cs     Corning®   $2,450.62 per case