text.skipToContent text.skipToNavigation

Corning®1536-well Standard Polystyrene Microplates and Low Base

E-mail

Corning 1536-well microplates are our highest density microplates available for high throughput screening. The microplates conform to standard microplate footprint and dimensions. These microplates are offered in solid black and white polystyrene, with round or flat bottoms, and in black-clear bottom formats.

  • Total well volume of 10 µL for round well microplates and 12.8 µL for flat bottom microplates
  • Recommended working volume up to 8 µL
  • Round well bottom for reduced air entrapment and improved CV values and Z factor
  • Raised well bottom for higher sensitivity
  • Flood reservoir on four sides to reduce instrument contamination
  • Lids are available separately. Corning lid (Cat. No. 3098) is compatible with these microplates.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
3728 Corning® 1536-well Black Polystyrene NBS Microplate, 10 per Bag, without Lid, Nonsterile   10 / Pk     50 / Cs     Corning®   $1,568.06 per case
3728BC Corning® 1536-well Black Polystyrene NBS Microplate, 10 per Bag, without Lid, With Generic Bar code, Nonsterile   10 / Pk     50 / Cs     Corning®   $1,627.42 per case
3729 Corning® 1536-well White Polystyrene NBS Microplate, 10 per Bag, without Lid, Nonsterile   10 / Pk     50 / Cs     Corning®   $2,119.63 per case
3729BC Corning® 1536-well White Polystyrene NBS Microplate, 10 per Bag, without Lid, With Generic Bar Code, Nonsterile   10 / Pk     50 / Cs     Corning®   $2,192.34 per case
3895 Corning® 1536-well Black/Clear Flat Bottom Polystyrene NBS Microplate, 10 per Bag, without Lid, Nonsterile   10 / Pk     50 / Cs     Corning®   $2,110.07 per case