Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 96-well Black Flat Bottom TC-treated Microplate, with Lid, Sterile, 8/Pack, 32/Case
产品编号353376

Falcon® 96-well Black Microplate is comprised of TC-treated polystyrene. Flat bottom, with lid, sterile, 32/case.
- Crystal-grade virgin polystyrene
- Nonpyrogenic
- Standard tissue culture (TC)-treated
- Falcon 96-well microplates are compatible with automation systems and meet standard ANSI/SBS footprint dimensions for microplates
- Working volume of Media is 0.1-0.2 mL
已添加至购物车
缺货
详情
产品编号 | 353376 |
Qty./Pk | 8 / Pk |
Qty./Cs | 32 / Cs |
Brand | Falcon® |
Plate Format | 96-well |
Plate Color | Solid black |
Well Bottom | Flat |
Well Volume | 0.37 mL |
Cell Growth Area | 0.34 cm² |
Recommended Working Volume | 25-340 µL |
Surface Treatment | TC-Treated |
Sterile | Yes |
Lids Included | Yes |
Storage | -20 to +60°C |
产品规格文件