Vented Screw Cap for Falcon® 25cm² Flasks, Sterile, 20/Pack, 100/Case
Product Number354637
Vented Polyethylene Screw Cap for Falcon® 25cm² Flasks contains a 0.2 µm membrane vent that allows consistent gas exchange but prevents passage of bacteria and fungi. Sterile, 20/pack, 100/case
Material
- Cap: Polyethylene
- Vent: 0.2 µm gas permeable membrane
Vented caps minimize contamination associated with standard open incubation. The vented caps prevent media that can become trapped in a partially opened cap from blocking gas exchange. The caps will not fall off in the incubator because of vibration.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$126.02 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 354637 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Falcon® |
| Cap Style | Screw cap, vented |
| Cap Material | Polyethylene |
| Cap Color | Blue |
| Color | Blue |
| Sterile | Yes |
Specifications Documents