Vented Screw Cap for Falcon® 75cm² Flasks, with 28 mm Cap, Sterile, 10/Pack, 100/Case
Product Number354638

Vented Polyethylene Cap for Falcon® 75cm² Flasks contains a 0.2 µm membrane vent that allows consistent gas exchange but prevents passage of bacteria and fungi. Sterile, 10/pack, 100/case.
Material
- Cap: Polyethylene
- Vent: 0.2 µm gas permeable membrane
Vented caps minimize contamination associated with standard open incubation. The vented caps prevent media that can become trapped in a partially opened cap from blocking gas exchange. The caps will not fall off in the incubator because of vibration.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$155.07 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 354638 |
Qty./Pk | 10 / Pk |
Qty./Cs | 100 / Cs |
Brand | Falcon® |
Cap Style | Screw cap, vented |
Cap Material | Polyethylene |
Cap Diameter | 28 mm |
Cap Color | Blue |
Color | Blue |
Sterile | Yes |
Specifications Documents