Corning® Polycarbonate 1 - 2 mL 2D barcoded Cryogenic Vial Storage Box, Holds 100 Vials
Product Number8674
- Reusable white polycarbonate box holds 100 cryogenic vials in a 10 x 10 array
- Only for use with 1 - 2 mL internally threaded cryogenic vials
- Ridges on sides of box make them easier to grip while wearing gloves
WARNING: Do not use cryogenic vials or Cryogenic Vial Storage boxes in the liquid phase of liquid nitrogen. Only store in the vapor phase above the liquified gas. Always use appropriate safety equipment when removing vials from cryogenic storage.
$162.96 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 8674 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 10 / Cs |
| Brand | Corning® |
| Capacity | 100 Vials |
| Color | White |
| Sterile | No |
Specifications Documents