Corning® 2 mL Internal Threaded Polypropylene Cryogenic Vial with Round Bottom
Product Number430489
(This is the suggested replacement for 430289)
- 2 mL capacity with round bottom
- These vials do not lock into racks or trays
- Black graduations and larger marking spots for easier filling and sample identification
- Manufactured from polypropylene to withstand temperatures to -196°C
- Rubber O-ring for a secure seal
- Vials may be color coded with inserts (see Cat. No. 430499)
- Sterilized by gamma radiation
- Nonpyrogenic and DNase/RNase-free
WARNING: Do not use cryogenic vials or Cryogenic Vial Storage boxes in the liquid phase of liquid nitrogen. Only store in the vapor phase above the liquified gas. Always use appropriate safety equipment when removing vials from cryogenic storage.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$412.94 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 430489 |
| Qty./Pk | 50 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Corning® |
| Bar Coded | No |
| Bottom Style | Round |
| Cap Color | Orange |
| Cap Material | Polypropylene |
| Cap Style | Internal threaded |
| Capacity | 2 mL |
| Color | Natural |
| Self Standing | No |
| Silicone Washer | Yes |
| Sterile | Yes |
| Product Material | Polypropylene |
| Application | Diagnostics |
Specifications Documents
Compatible Accessories
Corning® Polycarbonate 1 - 2 mL Cryogenic Vial Storage Box, Holds 81 Vials
431119Out of Stock
$215.11 per case
Corning® Polypropylene Cryogenic Vial Rack, Holds 50 Vials
431131Less than 10 in Stock
$122.49 per case
Corning® CoolCell® LX, Cell Freezing Container, for 12 x 1 mL or 2 mL Cryogenic Vials, Orange
432003Less than 10 in Stock
$228.82 per case
Corning® CoolRack XT CFT24, Holds 24 Cryogenic vial or FACS Tubes, with "Gripping" Wells for One-hand Vial Opening/Closing
432050Less than 10 in Stock
$392.79 per case
Available Certificates
- Quality Certificate - Lot No.23726012
- Quality Certificate - Lot No.23726011
- Quality Certificate - Lot No.16826027
- Quality Certificate - Lot No.16726027
- Quality Certificate - Lot No.11126044
- Quality Certificate - Lot No.19025002
- Quality Certificate - Lot No.18525001
- Quality Certificate - Lot No.16725036
- Quality Certificate - Lot No.16725035
- Quality Certificate - Lot No.07225238
- Quality Certificate - Lot No.07225008
- Quality Certificate - Lot No.32424035
- Quality Certificate - Lot No.27924037
- Quality Certificate - Lot No.27224022
- Quality Certificate - Lot No.27224021
- Quality Certificate - Lot No.27024039
- Quality Certificate - Lot No.25524003
- Quality Certificate - Lot No.19124063
- Quality Certificate - Lot No.19024078
- Quality Certificate - Lot No.19024077
- Quality Certificate - Lot No.18524047
- Quality Certificate - Lot No.18424066
- Quality Certificate - Lot No.18124028
- Quality Certificate - Lot No.17824036
- Quality Certificate - Lot No.26923013
- Quality Certificate - Lot No.26423038
- Quality Certificate - Lot No.26323039
- Quality Certificate - Lot No.24323036
- Quality Certificate - Lot No.24123001
- Quality Certificate - Lot No.23423005