Corning® 4 mL Internal Threaded Polypropylene Cryogenic Vial with Round Bottom
Product Number430490
- 4 mL capacity with round bottom
- Black graduations and larger marking spots for easier filling and sample identification
- Manufactured from polypropylene to withstand temperatures to -196°C
- Silicone washer for a secure seal
- Vials may be color coded with inserts (see Cat. No. 430499)
- Sterilized by gamma radiation
- Nonpyrogenic and DNase/RNase-free
WARNING: Do not use cryogenic vials or Cryogenic Vial Storage boxes in the liquid phase of liquid nitrogen. Only store in the vapor phase above the liquified gas. Always use appropriate safety equipment when removing vials from cryogenic storage.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$510.31 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 430490 |
| Qty./Pk | 50 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Corning® |
| Bar Coded | No |
| Bottom Style | Round |
| Cap Color | Orange |
| Cap Material | Polypropylene |
| Cap Style | Internal threaded |
| Capacity | 4 mL |
| Color | Natural |
| Self Standing | No |
| Silicone Washer | Yes |
| Sterile | Yes |
| Product Material | Polypropylene |
| Application | Diagnostics |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.19826023
- Quality Certificate - Lot No.01426003
- Quality Certificate - Lot No.34525002
- Quality Certificate - Lot No.29425002
- Quality Certificate - Lot No.16025047
- Quality Certificate - Lot No.15725029
- Quality Certificate - Lot No.10325002
- Quality Certificate - Lot No.01525274
- Quality Certificate - Lot No.35124001
- Quality Certificate - Lot No.34924001
- Quality Certificate - Lot No.34724001
- Quality Certificate - Lot No.33024017
- Quality Certificate - Lot No.32424037
- Quality Certificate - Lot No.31624029
- Quality Certificate - Lot No.26124010
- Quality Certificate - Lot No.25524056
- Quality Certificate - Lot No.25424003
- Quality Certificate - Lot No.16924026
- Quality Certificate - Lot No.16324043
- Quality Certificate - Lot No.14424015
- Quality Certificate - Lot No.13424011
- Quality Certificate - Lot No.10224050
- Quality Certificate - Lot No.09924006
- Quality Certificate - Lot No.19222063
- Quality Certificate - Lot No.19022026
- Quality Certificate - Lot No.18922034
- Quality Certificate - Lot No.18522060
- Quality Certificate - Lot No.18522059
- Quality Certificate - Lot No.17422040
- Quality Certificate - Lot No.16922055